Figure 2-5. Bootloader System Level Execution Flowchart
Upon device reset, the bootloader
initializes the system and port, then starts executing
If no valid trigger is received from
the user to upgrade the firmware, the bootloader starts executing the user
application if the user application is already present
If a trigger is valid, the bootloader
initializes the system, upgrades the firmware and issues a reset BKSWRST command to
run the upgraded application