2.1.2.2 DIAG_WWDT_FUSE_ENABLED
#define DIAG_WWDT_FUSE_ENABLED (1U)
Set to a value greater than zero if the WWDT is enabled through the fuses. If enabled, ensure the DIAG_WWDT_PERIOD macro is set equal to the corresponding value in the PERIOD bit field and the DIAG_WWDT_WINDOW macro is set equal to the WINDOW bit field in the FUSE.WDTCFG fuse register. This is required because enabling the WWDT through the fuses also sets the LOCK bit in the WDT.STATUS register at boot time, disabling the possibility to reconfigure the WWDT period and window during the diagnostic execution.