4.5.2 Pin Capacitance

Table 4-5. Pin Capacitance(1)
Symbol Test Condition Max. Units Conditions
CI/O Input/Output Capacitance (SDA) 8 pF VI/O = 0V
CIN Input Capacitance (A0, A1, A2 and SCL) 6 pF VIN = 0V
Note:
  1. This parameter is characterized but is not 100% tested in production.