| AC | Yes | Yes | Yes | Available in both series. | Consists of two individual comparators,
each designed to compare two input voltage levels and generate a
corresponding digital signal based on the comparison results. | NA |
| ADC | Yes | Yes | Yes | The SAM C20 has up to 12 ADC instances,
while the SAM C21 and PIC32CM JH01 series have up to 20
instances. | Converts analog signals into digital
values and processes a single independent signal using the Successive
Approximation Register (SAR) ADC module. | NA |
| TC | Yes | Yes | Yes | Available in both series. | Used for generating time delays and can
be configured to count events or clock pulses. Additionally, it supports
waveform generation, including frequency generation and Pulse-Width
Modulation (PWM). | NA |
| DAC | No | Yes | Yes | Up to 1 DAC instance in all the series
except the SAM C20. | Converts digital values to analog
signals. | NA |
| TCC | Yes | Yes | Yes | Available in both series. | An advanced timer designed to count
events or clock pulses, with additional capabilities for waveform
generation, including frequency generation and PWM. | NA |
| RTC | Yes | Yes | Yes | Available in both series. | Typically operates continuously to
monitor time and can wake up the device from sleep modes. It uses a
32.768 kHz clock source with a minimum counter tick interval of 30.5 µs
and time-out periods of up to 36 hours. | NA |
| RSTC | Yes | Yes | Yes | Available in both series. | Handles the reset functionality of the
microcontroller, restoring the device to its initial state. | NA |
| DMAC | Yes | Yes | Yes | Available in both series. | Enables data transfers without CPU intervention,
facilitating efficient and high-speed data movement between memory and
peripherals. The DMAC manages data transfers between memories and
peripherals, thereby offloading these tasks from the CPU. | NA |
| WDT | Yes | Yes | Yes | Available in both series. | It is designed to monitor the functioning of
programs and facilitate recovery from error situations, such as runaway
or deadlocked code. | NA |
| FREQM | Yes | Yes | Yes | Available in both series. | Used to measure the frequency of a clock source by
comparing it with a known reference clock. | NA |
| SDADC | No | Yes | No | Available only in the SAM C21. | Designed for high-resolution analog-to-digital
conversion, providing precise measurements. | NA |
| SERCOM | Yes | Yes | Yes | Available in both series. | This peripheral offers hardware support for a range
of communication protocols, including I2C, SPI, LIN, and
USART. It is designed to operate in various modes, such as
I2C Host, I2C Client, SPI Host, SPI Client, LIN
Host, LIN Client, and USART. | NA |
| EIC | Yes | Yes | Yes | Available in both series. | Allows external pins to be configured as interrupt
lines with options for masking and generating interrupts on various
signal changes. Each pin has a configurable filter to remove spikes and
can be set to wake up the device from sleep modes. In addition, a
Non-Maskable Interrupt (NMI) is supported, which can override any other
interrupt mode. | NA |
| CAN-FD | No | Yes | Yes | Available only in the SAM C21 and the PIC32CM
JH01. | Enhances the original CAN protocol by increasing the
data rate and payload size. Also allows for faster data transmission and
supports payloads of up to 64 bytes, compared to the 8-byte limit in
classic CAN. | NA |
| CCL | Yes | Yes | Yes | Available in both series. | Allows users to create custom logic functions
tailored to specific application needs. Also enables the integration of
user-defined logic directly into the microcontroller, reducing the need
for external components and enhancing system performance. | NA |
| PDEC | No | No | Yes | Available only in the PIC32CM JH01. | Consists of a Quadrature or Hall decoder followed by
a counter with two compare channels. The counter can be divided into two
sections to report both angular position and the number of
revolutions. | NA |
| PTC | Yes | Yes | Yes | Available in both series. | Captures signals to detect touch on capacitive
sensors. The external capacitive touch sensor is formed on a PCB with
sensor electrodes connected to the PTC's analog front end through the
device's I/O pins. Supports both self-capacitance and mutual-capacitance
sensors. | NA |
| DIVAS | Yes | Yes | Yes | Available in both series. | Provides hardware acceleration for 32-bit integer
division and square root calculations, significantly reducing the number
of clock cycles required for these operations compared to software
implementations. This results in faster execution times and reduced CPU
load, enhancing overall system performance and efficiency. | NA |
| DSU | Yes | Yes | Yes | Available in both series. | Provides a means to detect debugger probes, enabling
the Arm Debug Access Port (DAP) to control multiplexed debug pads and
CPU reset, and offers system-level services for memory testing and
device identification. Supports features, such as CPU reset extension,
debugger probe detection, 32-bit CRC, and onboard Memory Built-in
Self-Test (MBIST). | NA |
| ICM | No | No | Yes | Available only in the PIC32CM JH01. | Performs hash calculations on multiple memory regions
using the Secure Hash Algorithm (SHA) engine, suitable for tasks, such
as password validation, challenge hash authentication, anti-tamper, and
digital signatures. Supports both manual and active monitoring modes,
raising interrupts on hash mismatches to ensure data integrity. | NA |