Introduction
The PIC32CM JH01 family of devices are compatible with the SAM C20/C21 family, offering expanded memory and enhanced peripherals such as the Position Decoder (PDEC) and advanced security features, including Integrity Check Monitor (ICM) and Error Correction Code (ECC). The PIC32CM JH01 family offers packages with 32, 48, 64, and 100 pins.
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| SAM C2x | Arm® Cortex®-M0+ | SAM C20, SAM C21 | Industrial applications, Automotive, and Motor Control |
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| PIC32CM JH01 | Arm Cortex-M0+ | PIC32CM JH01 | Automotive, Touch, Motor Control, Security, ISO CAN Gateway, and Industrial applications |
This document offers a comprehensive comparison of various features across product lines. This information assists users in determining whether the PIC32CM JH01 family of devices can serve as an alternative to the SAM C20/C21 family of devices.