1 Introduction
This daughter card is designed for connection to the mixed signal header on the SmartFusion® Evaluation Kit (A2F-EVAL-KIT-2) or Development Kit (A2F500-DEV-KIT-2). The board comes with rubber feet attached. If it is being used with the development kit, the standoffs supplied in the box can be attached to match board height.
The following table lists the items included in the MIXED-SIGNAL-DC.
| Quantity | Description |
|---|---|
| 1 | 50–100-CONV-SA mixed signal daughter card |
| 4 | 1/2" plastic standoffs |
| 4 | Plastic screws (for 1/2' plastic standoffs) |