2.2.1 Using BOD Disable Will Make the Device Reset
If the device enters sleep with the BOD turned off with the BOD disable option enabled, a BOD reset will be generated at wakeup, and the device will reset.
Work Around
Do not use BOD disable.
Affected Silicon Revisions
| ATmega329P/3290P | ||
|---|---|---|
| Rev. A | Rev. B | Rev. C |
| X | - | - |