1 Silicon Issue Summary
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | ||
|---|---|---|---|---|
| ATmega329P/3290P | ||||
| Rev. A (1) | Rev. B | Rev. C | ||
| Device | Using BOD Disable Will Make the Device Reset | X | - | - |
| Timer | Interrupts May Be Lost When Writing the Timer Registers in the Asynchronous Timer | X | X | X |
Note:
- This revision is the initial release of the silicon.