3.5.2 Power-Down Specification Limit (TA = -40°C to 105°C)

A clarification for the power-down specification limit has been made. This clarification has corrections that are impractical to mark in bold. The following tables in this section contain the most current information and notes.

Table 3-8. Current Consumption ATmega329P TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)
SymbolParameterConditionMin.Typ.Max.Units
ICC Power supply current(1)Active 1 MHz, VCC = 2V 0.40.85mA
Active 4 MHz, VCC = 3V 2.33.8
Active 8 MHz, VCC = 5V 9.014.0
Idle 1 MHz, VCC = 2V 0.10.3
Idle 4 MHz, VCC = 3V 0.81.65
Idle 8 Hz, VCC = 5V 3.15.5
Power-save mode(2)

32.768 kHz TOSC enabled,

VCC = 1.8V

0.6 1.8 µA

32.768 kHz TOSC enabled,

VCC = 3V

0.9 3.0
Power-down mode(2)WDT enabled, VCC = 3V 720
WDT disabled, VCC = 3V 0.25.0
Note:
  1. All bits are set in the ‘Power Reduction Register’ on page 43.
  2. Maximum and Typical values for 25°C. Maximum values are test limits in production.

Table 3-9. Current Consumption ATmega3290P TA = -40°C to 105°C, VCC = 1.8V to 5.5V (unless otherwise noted)
SymbolParameterConditionMin.Typ.Max.Units
ICC Power supply current(1)Active 1 MHz, VCC = 2V 0.40.85mA
Active 4 MHz, VCC = 3V 2.33.8
Active 8 MHz, VCC = 5V 9.014.0
Idle 1 MHz, VCC = 2V 0.10.3
Idle 4 MHz, VCC = 3V 0.81.65
Idle 8 MHz, VCC = 5V 3.15.5
Power-save mode(2)

32.768 kHz TOSC enabled,

VCC = 1.8V

0.6 1.8µA

32.768 kHz TOSC enabled,

VCC = 3V

0.9 3.0
Power-down mode(2)WDT enabled, VCC = 3V 7.020
WDT disabled, VCC = 3V 0.25.0
Note:
  1. All bits are set in the ‘Power Reduction Register’ on page 43.
  2. Maximum and Typical values for 25°C. Maximum values are test limits in production.