Here are the application firmware program and data memory requirements with Atmel
Studio and MPLAB X IDEs:
Table 6-3. Memory Requirements with Atmel
Studio and Various Compiler Optimizations| Serial No | Optimization | Program Memory in bytes | Data Memory in bytes |
|---|
| 1 | -O0 | 13736 (10.5%) | 137 (0.8%) |
| 2 | -O1 | 5136 (3.9%) | 137 (0.8%) |
| 3 | -Os | 5018 (3.8%) | 137 (0.8%) |
Table 6-4. Memory Requirements with MPLAB
X and Various Compiler Optimizations| Serial No | Optimization | Program Memory in bytes | Data Memory in bytes |
|---|
| 1 | 0 | 12878 (10%) | 225 (1%) |
| 2 | 1 | 5516 (4%) | 148 (1%) |
| 3 | s | 5422 (4%) | 148 (1%) |