1.3 LoRaWAN Stack Directory Structure
The LoRaWAN stack code base is available in the directory present in the package
(src/ASF/thirdparty/wireless/lorawan).
|
Directory |
Description |
|---|---|
|
hal |
Contains implementation for radio's hardware interface, timers and so on. |
|
inc |
Contains common include file(s) |
|
libgen | Contains the static library for LoRaWAN MAC and TAL |
|
mac |
Contains headers of LoRaWAN MAC layer specification independent of regional parameters |
|
pmm |
Contains Power Management Module (PMM) |
|
regparams |
Contains implementation of MAC layer functionality specific to the regional bands. |
|
services |
Contains modules such as software timer, PDS, and AES |
|
sys |
Contains system modules such as task manager, power management, and initialization |
|
tal | Contains transceiver related headers, drivers for supported transceivers |