3.2.2.1 PMM_Sleep
Definition: This function puts the system to sleep if possible.
Syntax
PMM_Status_t PMM_Sleep(PMM_SleepReq_t *req);
Input Parameter
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
|
req |
PMM_SleepReq_t |
Pointer to sleep request structure when being called from application |
PMM_SleepReq_t –
Definition is available in pmm.h.Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
|
|
ENUM |
Describes the status of power manager for a sleep request |
PMM_Status_t – Definition is available in
pmm.h.|
Return Value |
Reason |
|---|---|
|
PMM_SLEEP_REQ_DENIED |
PMM denies the request because system is not ready to sleep at the instance of sleep call |
|
PMM_SLEEP_REQ_PROCESSED |
Power manager accepted and have already processed the request |
API Type – Synchronous