Features Internal 32kHz, 2MHz, and 32MHz oscillators External crystal oscillator or clock input Internal PLL with multiplication factor 1x to 31x Safe clock source switching External oscillator failure detection 1x to 2048x system clock prescaler option Automatic runtime calibration of internal oscillators Driver source code included