3 Examples
This application note includes a source code package with a basic Clock System driver implemented in C. It is written for the IAR Embedded Workbench® compiler.
Files
The source code package consists of three files:
- clksys_driver.c – Clock System driver source file
- clksys_driver.h – Clock System driver header file
- main.c – Example code using the driver
For a complete overview of the available driver interface functions and their use, refer to the source code documentation.
Doxygen Documentation
All source code is prepared for automatic documentation generation using Doxygen. Doxygen is a tool for generating documentation from source code by analyzing the source code and using special keywords. For more details about Doxygen, visit http://www.doxygen.org. Precompiled Doxygen documentation is also supplied with the source code accompanying this application note, available from the readme.html file in the source code folder.