12 Revision History
| Doc Rev. | Date | Comments |
|---|---|---|
| B | 04/2018 | Section "Get Source Code from Atmel START" is added, with the link to Atmel START example code. |
| A | 06/2017 | Converted to Microchip format and replaced the Atmel
document number 2589. The document is updated and the application code is tested for the ATmega328PB device. |
| 2589E | 03/2012 | New template. Section "PC Application" is updated. Fixed wrong interrupt vector size in the ATmega32 project. Removed cycle dependance on data. |
| 2589D | 08/2006 | Some minor fixes. |