6.2 How to Configure MPLAB® X Data Visualizer to
Decode Data Stream Protocol
In Data Visualizer, click the
Plot Data button and select Data Stream Protocol.Figure 6-3. MPLAB® X Data
Visualizer Data Format
Click Next and in the
second screen, configure the frame format for the two fields in the payload.Figure 6-4. MPLAB® X Data
Visualizer Data Stream Protocol Payload Configuration
Click Next and then
Plot, as the default name for the Decoder works well the way it is
generated. As soon as this is done, given the device is correctly programmed
with the example code and is connected to the PC, the plots should start showing
in real time.Figure 6-5. MPLAB® X Data
Visualizer Displaying Plots
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.