Figure 51-46. BOR Threshold Level (BORV[1:0]
= 0) vs. Temperature
Figure 51-47. BOR Threshold Level (BORV[1:0]
= 1) vs. Temperature
Figure 51-48. BOR Threshold Level (BORV[1:0]
= 2) vs. Temperature
Figure 51-49. BOR Threshold Level (BORV[1:0]
= 3) vs. Temperature
Figure 51-50. BOR Hysteresis (BORV[1:0] = 0)
vs. Temperature
Figure 51-51. BOR Hysteresis (BORV[1:0] = 1)
vs. Temperature
Figure 51-52. BOR Hysteresis (BORV[1:0] = 2)
vs. Temperature
Figure 51-53. BOR Hysteresis (BORV[1:0] = 3)
vs. Temperature
Figure 51-54. BOR Response Time vs.
Temperature
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.