45.12.2 CMxCON1

Comparator Control Register 1
Note:
  1. Refer to the Comparator parameters in the "Electrical Specifications" chapter for more information.
Name: CMxCON1
Address: 0x071,0x075

Bit 76543210 
     SP[1:0]INTPINTN 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:2 – SP[1:0] Comparator Speed Selection

ValueDescription
11 Comparator will operate in High-Speed mode 1(1)
10 Comparator will operate in Low-Power mode 1(1)
01 Comparator will operate in Low-Power mode 0(1)
00 Comparator will operate in High-Speed mode 0(1)

Bit 1 – INTP Comparator Interrupt on Positive-Going Edge Enable

ValueDescription
1 The CxIF interrupt flag will be set upon a positive-going edge of the CxOUT bit
0 No interrupt flag will be set on a positive-going edge of the CxOUT bit

Bit 0 – INTN Comparator Interrupt on Negative-Going Edge Enable

ValueDescription
1 The CxIF interrupt flag will be set upon a negative-going edge of the CxOUT bit
0 No interrupt flag will be set on a negative-going edge of the CxOUT bit
Refer to the Comparator parameters in the "Electrical Specifications" chapter for more information.