45.12.3 CMxNCH

Comparator Inverting Channel Select Register
Name: CMxNCH
Address: 0x072,0x076

Bit 76543210 
      NCH[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – NCH[2:0] Comparator Inverting Input Channel Select

NCH Negative Input Sources
111 VSS
110 FVR_Buffer2
101 NCH not connected
100 NCH not connected
011 CxIN3-
010 CxIN2-
001 CxIN1-
000 CxIN0-