42.5.1 DACxCON
Name: | DACxCON |
Address: | 0x7F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | OE[1:0] | PSS[1:0] | NSS | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – EN DAC Enable
Value | Description |
---|---|
1 |
DAC is enabled |
0 |
DAC is disabled |
Bits 5:4 – OE[1:0] DAC Output Enable
OE | DAC Outputs |
---|---|
11 |
DACxOUT is disabled |
10 |
DACxOUT is enabled on pin RB7 only |
01 |
DACxOUT is enabled on pin RA2 only |
00 |
DACxOUT is disabled |
Note: This device has
multiple DACs that share the same output pin. If more than one DAC
is enabled simultaneously, the priority for the DACOUT pin is
DAC1>DAC2...>DACn.
|
Bits 3:2 – PSS[1:0] DAC Positive Reference Selection
PSS | DAC Positive Reference |
---|---|
11 |
OPAxOUT(1) |
10 |
FVR Buffer 2 |
01 |
VREF+ |
00 |
VDD |
Notes:
|
Bit 0 – NSS DAC Negative Reference Selection
NSS | DAC Negative Reference |
---|---|
1 |
VREF- |
0 |
VSS |