42.5.2 DACxDAT

Digital-to-Analog Converter Data Register
Note: The individual bytes in this multi-byte register can be accessed with the following register names:
  • DACxDATH: Accesses the upper 2 bits of DACR
  • DACxDATL: Accesses the lower 8 bits of DACR
Name: DACxDAT
Address: 0x7D

Bit 15141312111098 
       DACR[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 DACR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – DACR[9:0] Data Input Bits for DAC Value

The individual bytes in this multi-byte register can be accessed with the following register names: DACxDATH: Accesses the upper 2 bits of DACR DACxDATL: Accesses the lower 8 bits of DACR