8.5.8 CONFIG8

Configuration Byte 8
Note:
  1. Selected SAF block size can be bulk erased and self written if WRTSAF = 1; however SAF block size can only be bulk erased if WRTSAF = 0.
Name: CONFIG8
Address: 0x300007

Bit 76543210 
 SAFSZ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 7:0 – SAFSZ[7:0]  Storage Area Flash (SAF) Block Size Selection(1)

Table 8-2. SAF Block Size
WRTSAF SAFSZ[7:0] SAF Block Size Bulk Erase Self-write
1 1111 1111 SAF is disabled Yes Yes
1 1111 1110 Last 128 words of PFM Yes Yes
1 1111 110x Last 256 words of PFM Yes Yes
1 1111 10xx Last 384 words of PFM Yes Yes
1 1111 0xxx Last 512 words of PFM Yes Yes
1 1110 xxxx Last 640 words of PFM Yes Yes
1 110x xxxx Last 768 words of PFM Yes Yes
1 10xx xxxx Last 896 words of PFM Yes Yes
1 0xxx xxxx Last 1024 words of PFM Yes Yes
0 1111 1111 SAF is disabled Yes No
0 1111 1110 Last 128 words of PFM Yes No
0 1111 110x Last 256 words of PFM Yes No
0 1111 10xx Last 384 words of PFM Yes No
0 1111 0xxx Last 512 words of PFM Yes No
0 1110 xxxx Last 640 words of PFM Yes No
0 110x xxxx Last 768 words of PFM Yes No
0 10xx xxxx Last 896 words of PFM Yes No
0 0xxx xxxx Last 1024 words of PFM Yes No
Selected SAF block size can be bulk erased and self written if WRTSAF = 1; however SAF block size can only be bulk erased if WRTSAF = 0.