8.5.6 CONFIG6

Configuration Byte 6
Name: CONFIG6
Address: 0x300005

Bit 76543210 
   WDTCCS[2:0]WDTCWS[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bits 5:3 – WDTCCS[2:0] WDT Input Clock Selector

ValueNameDescription
x WDTE = 00 These bits have no effect
111 WDTE ≠ 00 Software control
110 to 011 WDTE ≠ 00 Reserved
010 WDTE ≠ 00 WDT reference clock is the SOSC
001 WDTE ≠ 00 WDT reference clock is the 31.25 kHz MFINTOSC
000 WDTE ≠ 00 WDT reference clock is the 31.0 kHz LFINTOSC

Bits 2:0 – WDTCWS[2:0] WDT Window Select(1)

WDTCWS WDTCON1[WINDOW] at POR Software Control of WINDOW
Value Window Delay Percent of Time Window Opening Percent of Time
111 111 n/a 100 Yes
110 110 n/a 100 No
101 101 25 75
100 100 37.5 62.5
011 011 50 50
010 010 62.5 37.5
001 001 75 25
000 000 87.5 12.5
Note:
  1. For any setting other than WDTCWS = 111, user firmware has to arm the WDT by reading the WDTCON0 register before executing the CLRWDT instruction.