41.5.1 Channel Context

Channel context refers to the unique set of control, status and data register configurations that define the operation of the ADC for a specific type of conversion. For example, if the ADC is configured for Burst Average mode, that configuration can be saved as a channel context. Up to four channel contexts can be configured for sequencing. Context information is stored in duplicated registers located in device memory and can only be accessed through the A/D Context Selection Register (ADCTX) or via Direct Memory Access (DMA).

Important: The ADCLK and ADACT registers are not included as part of a channel context.

The conversion clock rate selected by ADCLK and the auto-conversion trigger source selected by ADACT are used for all contexts. For example, if Context 1 enables the Timer1 overflow as the auto-conversion trigger source, the Timer1 overflow trigger will be used for all other contexts as well. If user software configures the auto-conversion trigger to use the Timer0 overflow as the trigger source for Context 2, Context 1 will be reconfigured in hardware to also use the Timer0 overflow as the trigger source.

The table below highlights the registers that are part of a context.

Table 41-4. ADC Context Registers
Register Bit Pos. Bit 7 Bit 6 Bit 5 Bit 4 Bit 3 Bit 2 Bit 1 Bit 0
ADCON0(1) 7:0 ON CONT CSEN CS FM[1:0] GO
ADCON1 7:0 PPOL IPEN GPOL PCSC DSEN
ADCON2 7:0 PSIS CRS[2:0] ACLR MD[2:0]
ADCON3 7:0 CALC[2:0] SOI TMD[2:0]
ADSTAT 7:0 AOV UTHR LTHR MATH STAT[2:0]
ADREF 7:0 PREF[1:0]
ADPCH 7:0 PCH[5:0]
ADNCH 7:0 NCH[5:0]
ADPRE 7:0 PRE[7:0]
15:8 PRE[12:8]
ADACQ 7:0 ADACQ[7:0]
15:8 ADACQ[12:8]
ADCAP 7:0 CAP[4:0]
ADRPT 7:0 RPT[7:0]
ADCNT 7:0 CNT[7:0]
ADFLTR 7:0 FLTR[7:0]
15:8 FLTR[15:8]
ADRES 7:0 RES[7:0]
15:8 RES[15:8]
ADPREV 7:0 PREV[7:0]
15:8 PREV[15:8]
ADACC 7:0 ACC[7:0]
15:8 ACC[15:8]
23:16 ACC[17:16]
ADSTPT 7:0 STPT[7:0]
15:8 STPT[15:8]
ADERR 7:0 ERR[7:0]
15:8 ERR[15:8]
ADLTH 7:0 LTH[7:0]
15:8 LTH[15:8]
ADUTH 7:0 UTH[7:0]
15:8 UTH[15:8]
Note:
  1. The ADCON0 register is not included as part of a channel context with the exception of bit 6 (CONT).

The A/D Context Selection (ADCTX) register selects the context number that will be given read/write access. The A/D Context Display Select (CTXSW) bit is used to determine the read/write status of the A/D Channel Context Selection (CTX) bits, which are used to determine the channel context number.

When CTXSW is set (CTXSW = 1), the CTX bits display the context number the sequencer is currently scanning or the context number that was active when the sequencer stopped scanning due to a context threshold interrupt.

Important: When CTXSW is set, the CTX bits are read-only and may only be read while context sequencing is enabled (CSEN = 1).

When CTXSW is clear (CTXSW = 0), the CTX bits display the context number as selected by user software. Any context can be selected by writing the CTX bits with the desired context number.