41.6.24 ADCTX

ADC Context Selection Register
Note:
  1. The context number is always one number greater than the value written into the CTX bits. For example, when the CTX bits are written with zero (CTX = 0), Context 1 is in view.
  2. When CTXSW is set, the CTX bits are read-only and must only be read while context sequencing is enabled (CSEN = 1).
Name: ADCTX
Address: 0x3FB

Bit 76543210 
 CTXSW     CTX[1:0] 
Access R/WR/WR/W 
Reset 000 

Bit 7 – CTXSW Context Display Select

ValueDescription
1 The scanner’s current context number is displayed in the CTX bits; the CTX bits are read-only(2)
0 The user’s current context number is displayed in the CTX bits; the CTX bits are read/write

Bits 1:0 – CTX[1:0] Channel Context Selection

ValueNameDescription
n CTXSW = 1 Scanner’s current channel context number (1)
n CTXSW = 0 User’s current channel context number(1)
The context number is always one number greater than the value written into the CTX bits. For example, when the CTX bits are written with zero (CTX = 0), Context 1 is in view. When CTXSW is set, the CTX bits are read-only and must only be read while context sequencing is enabled (CSEN = 1).