3.3 Target Connections

MPLAB® PICkit™ Basic In-Circuit Debugger connects to a target via an 8-pin single inline (SIL) connector with color-coded wires (leads). Make sure to align the Pin 1 on the debugger () to Pin 1 on the target (see figure below). Alternately, you can use the included Arm/SWD adapter board depending on your target.

For other target connections, an optional adapter board is available for sale. Connector and adapter board pin-outs are shown in the following sections.

Figure 3-2. Connection to Target