3.3.2 8-pin to 10-pin Arm SWD Adapter Board

An 8-pin to 10-pin Arm SWD Adapter Board comes in the MPLAB® PICkit™ Basic In-Circuit Debugger box. Use the 8-pin connector for the debugger and the 10-pin connector with the provided 12 cm flat cable to connect to an Arm target for use with SWD.

Figure 3-3. 8-pin to 10-pin Adapter Board
Figure 3-4. Adapter 10-Pin Flat Cable