4.1 Quick Debug/Program Reference
The following table is a quick reference for using the MPLAB PICkit Basic In-Circuit Debugger as either a debugging or programming tool.
Attention: MPLAB PICkit Basic does not support debug headers.
| Item | Debug | Program |
|---|---|---|
| Needed Hardware | A computer, a target board (Microchip demo board or your own design), cable(s) and an optional adapter board to connect the computer to the target. | |
| Debug Tool, USB cable, target power supply. | ||
| Device with on-board debug circuitry. | Device (with or without on-board debug circuitry). | |
| Needed Software | MPLAB X IDE | MPLAB X IDE or MPLAB IPE. |
| Application code (example code, i.e., from MPLAB Discover, or your own code). | Prebuilt code - Hex file. | |
| MPLAB X IDE selection | Project Properties, PICkit Basic as Hardware Tool. | |
Debug Main Project icon . | Make and Program Device icon . | |
| Program Operation | Programs application code into the device. Depending on the selections on the Project Properties dialog, this can be any range of program memory. In addition, a small debug executive may be placed in program memory and other debug resources may be reserved. | Programs application code into the device. Depending on the selections on the Project Properties dialog, this can be any range of program memory. |
| Debug Features Available | All for device – breakpoints, etc. | N/A |
| Serial Quick-Time Programming (SQTP) | N/A | Use the MPLAB IPE to generate the SQTP file. |
| Command-line Operation | Use MDB command line utility, found by default in C:\Program Files\Microchip\ MPLABX\vx.xx\mplab_platform\bin\mdb.bat. | Use IPECMD, found by default in C:\Program Files\Microchip\ MPLABX\vx.xx\mplab_platform\mplab_ipe\ipecmd.exe. |