2.1 MPLAB PICkit Basic In-Circuit Debugger Advantages
The MPLAB® PICkit® Basic In-Circuit Debugger provides the following advantages.
Features/Capabilities:
- Connects to computer via high-speed USB 2.0 (480 Mbits/s) cable.
- Powered through USB cable. Cannot power target; target must be powered from its own power supply.
- An 8-pin SIL programming connector and the option to use various interfaces.
- Programs devices using MPLAB for VS Code.
- Works with many Microchip PIC, dsPIC, AVR, or DSC devices, including 32-bit microcontrollers such as SAM, CEC and PIC32 devices. For details see the Device Support List.
- Supports 4-wire JTAG, Serial Wire Debug, UPDI, PDI, SPI programming, debugWIRE and TPI programming.
- Backward compatibility for demo boards and target systems using 2-wire JTAG and ICSP™ (In-Circuit Serial Programming™).
- Supports multiple hardware and software breakpoints, stopwatch and source code file debugging.
- Debugs your application on your own hardware in real time.
- Sets breakpoints based on internal events.
- Debugs at full target MCU speed.
- Configures pin drivers.
- Adds new device support and features by installing Device Family Packs (DFPs) / Tool Packs (TPs) in MPLAB for VS Code.
- Indicates debugger status via the Active and Status LEDs.
Performance/Speed:
- No firmware download delays incurred when switching devices.
- 32-bit microcontroller using an Arm Cortex-M7 core running at 300 MHz.
Safety:
- RoHS, CE and China E compliant.
- Supports target supply voltages from
1.2V to 5.0V +/-10%.Note: PICkit Basic cannot power the target.