3.2 PC Connections
MPLAB® PICkit® Basic In-Circuit Debugger can connect with the PC (and MPLAB® for VS Code®) using USB (see figure below). It is recommended that you use the cable that comes with the kit to avoid communication issues.

| Connection Type | Connection Details | Programming1 | Debugging1 | MPLAB® Data Visualizer Support |
|---|---|---|---|---|
| USB Type-C® | HS USB 2.0 | Yes | Yes | Yes |
|
For speed information, see 9.2.1 Board Specifications. | ||||