3.3 Target Connections
MPLAB®
PICkit® Basic In-Circuit Debugger connects to a target via
an 8-pin single inline (SIL) connector with color-coded wires (leads). Make sure to
align the Pin 1 on the debugger (
) to Pin 1 on the target (see figure below). Alternately,
you can use the included Arm/SWD adapter board depending on your target.
For other target connections, an optional adapter board is available for sale. Connector and adapter board pin-outs are shown in the following sections.