4.7.2.5 Resources Used by the Debugger
For some devices, device resources must be used for debug. For a complete list of resources used by the debugger for your device, find the docs folder in the latest version of the MPLAB X IDE install. Then locate the Reserved Resources folder and open RRTable.html to see information on “Resources Reserved for Debug by Device”.