23.2 Clock Source Selection
The CS bits select the clock source for Timer1. These bits allow the selection of several possible synchronous and asynchronous clock sources.
The CS bits select the clock source for Timer1. These bits allow the selection of several possible synchronous and asynchronous clock sources.
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.