14.2.1 WWDT Is Always On
When the WDTE Configuration bits are set to ‘b11, the WWDT is always on. WWDT
protection is active during Sleep.
When the WDTE Configuration bits are set to ‘b11, the WWDT is always on. WWDT
protection is active during Sleep.
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.