42.3.6 Thermal Characteristics

Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicTyp.UnitsConditions
TH01θJAThermal Resistance Junction to Ambient77.7°C/W14-pin SOIC package
100°C/W14-pin TSSOP package
62.2°C/W20-pin PDIP package
31.1°C/W20-pin SSOP package
43.0°C/W20-pin VQFN package
TH02(1)TJMAXMaximum Junction Temperature150°C
Note:
  1. See the "Absolute Maximum Ratings" section for total power dissipation.