The individual
bytes in this multibyte register can be accessed with the following register names:
ADSTPTH: Accesses the high byte
ADSTPT[15:8]
ADSTPTL: Accesses the low byte
ADSTPT[7:0]
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.