The individual bytes in this
multibyte register can be accessed with the following register names:
NVMADRH: Accesses the
high byte NVMADR[15:8]
NVMADRL: Accesses the low
byte NVMADR[7:0].
Bit [15] is undefined while WR
= 1.
Name:
NVMADR
Offset:
0x1C8C
Nonvolatile Memory
Address Register
Bit
15
14
13
12
11
10
9
8
NVMADR[14:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
NVMADR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 14:0 – NVMADR[14:0] NVM Address Bits
The individual bytes in this
multibyte register can be accessed with the following register names:
NVMADRH: Accesses the
high byte NVMADR[15:8]
NVMADRL: Accesses the low
byte NVMADR[7:0].
Bit [15] is undefined while WR
= 1.
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.