When the WDTCCS in
Configuration bits = ‘0b111, the Reset value of WDTCS is
‘b000.The Reset value (q) of WINDOW
is determined by the value of WDTCWS in the Configuration bits.When the WDTCCS in
Configuration bits ≠ ‘b111, these bits are read-only.When the WDTCWS in
Configuration bits ≠ ‘b111, these bits are read-only.
DS40002682B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.