7 Configuration Parameters
The following table lists the description of the generic configuration parameters used in the hardware implementation of the H.264 Encoder, which can vary based on the application requirements.
| Name | Description |
|---|---|
| DDR_AXI_DATA_WIDTH | Defines the DDR AXI data width. It can be 128, 256, or 512 |
| ARBITER_INTERFACE | Option to select the native or bus interface to connect with video arbiter IP |