1.1 Document Layout
The document is organized as follows:
- Chapter 1. Introduction
- Chapter 2. Product Overview—Important information about the SAM9X75 cHybrid
- Chapter 3. Function Blocks—Specifications of the SAM9X75 cHybrid and a high-level description of the major components and interfaces
- Chapter 4. Installation and Operation—Instructions on how to get started with the SAM9X75 cHybrid
- Chapter 5. Errata—SAM9X75 cHybrid known errata
- Chapter 6. Ordering Information—SAM9X75 cHybrid ordering code and board marking
- Chapter 7. Appendix: Schematics—SAM9X75 cHybrid schematics