2.3 Stack Reset

In any destructive conditions, such as a power surge, one can reset the OCPP stack using OCPPSoftwareReset(). This function initiates a software-driven reset of an OCPP-based EV charging station or system. OCPPSoftwareReset() re-initializes or refreshes the OCPP stack, removes any temporary states, resets a number of default settings or sorts out the types of software problems that may have arisen during operation. This includes actions like reconnecting to the central server, resetting the communication channels and reloading the settings.