3.13 Supported Network Modes in WINC
WINC devices can work in two modes.
- Socket mode
- Bypass mode.
Socket Mode
By default, WINC firmware includes TCP/ IP Stack, and Wifi/ BT MAC. Socket Mode exports driver level APIs for the User to write his Application and configure / communicate the TCP/ IP Stack and the Wi-Fi Stack using these APIs.

Bypass Mode
In Bypass mode, instead of using TCP/IP stack of WINC firmware, user can use Harmony 3 TCP/IP stack on host side and directly access mac layer of WINC firmware via the WINC Driver APIs. In this case TCP/IP stack of WINC firmware is bypassed.