1 Setup and Configuration
The Building Block Solutions – Automotive LDOs Board is fully assembled and tested to evaluate and demonstrate the features of the MCP1722, MAQ5283, MCP1781, MCP1826S, MCP1825S, MAQ5300, MCP1726, MIC5233 and MCP1893 low dropout linear regulators. For proper evaluation, this board requires an external laboratory power supply, multimeter and load.
| Module’s Name | Module’s Input Voltage Range | Module’s Output Voltage | Module’s Maximum Output Current | Special Features |
|---|---|---|---|---|
| BBS1: MCP1722 Dual Output High Voltage LDO | 11V – 24V |
OUT1: 10V (Fixed) OUT2: 3.3V (Fixed) |
OUT1: 50 mA OUT2: 50 mA |
•Power Good Pins •Enable Pin •Short-circuit Current Foldback Protection •Undervoltage Lockout (UVLO) |
| BBS2: MAQ5283 High Input Voltage LDO | 6V – 100V | 3V (Adjustable) | 20 mA |
•High PSRR •Undervoltage Lockout (UVLO) |
| BBS3: MCP1781 High Voltage LDO | 6V – 48V | 5V (Adjustable) | 80 mA |
•Short-circuit Current Foldback Protection •Enable Pin •Undervoltage Lockout (UVLO) |
| BBS4: MCP1826S High Current LDO | 5.5V – 6V | 5V (Fixed) | 1A | •Undervoltage Lockout (UVLO) |
| BBS5: MCP1825S Low Voltage LDO | 2.1V – 5V | 1.8V (Fixed) | 500 mA | •Undervoltage Lockout (UVLO) |
| BBS6: MAQ5300 Very Low Dropout Linear Regulator | 3.5V – 5.5V | 3.3V (Fixed) | 300 mA |
•Very Low Dropout Voltage •Enable Pin |
| BBS7: MCP1726 High Current LDO | 3.8V – 4.5V | 3.3V (Adjustable) | 1A |
•Enable Pin •Power Good Pin |
| BBS8: MIC5233 High Voltage LDO | 3.5V – 12V | 1.8V (Fixed) | 50 mA |
•Enable Pin •Reverse Battery Protection •Reverse Leakage Protection |
| BBS9: MCP1793 High Voltage LDO | 6.2V – 24V | 5V (Fixed) | 100 mA |
•Enable Pin •Short-circuit Current Foldback Protection •Undervoltage Lockout (UVLO) |