2 Board Design
This chapter contains the following schematics and layouts for the Building Block Solutions – Automotive LDOs Board:
- BBS1: MCP1722 Dual Output High Voltage LDO Schematic
- BBS2: MAQ5283 High Input Voltage LDO Schematic
- BBS3: MCP1781 High Voltage LDO Schematic
- BBS4: MCP1826S High Current LDO Schematic
- BBS5: MCP1825S Low Voltage LDO Schematic
- BBS6: MAQ5300 Very Low Dropout Linear Regulator Schematic
- BBS7: MCP1726 High Current LDO Schematic
- BBS8: MIC5233 High Voltage LDO Schematic
- BBS9: MCP1793 High Voltage LDO Schematic
- Board – Top Silk
- Board – Top Copper and Silk
- Board – Top Copper
- Board – Bottom Copper
- Board – Bottom Copper and Silk
- Board – Bottom Silk