The PIC16(L)F18455/56 devices that you have received conform functionally to the current device data sheet (DS40002038D), except for the anomalies described in this document. The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below. The errata described in this document will be addressed in future revisions of the PIC16(L)F18455/56 silicon.
The silicon revision level can be identified using the current version of MPLAB® IDE and Microchip’s programmers, debuggers, and emulation tools, which are available at the Microchip corporate website (www.microchip.com).
- Using the appropriate interface, connect the device to the hardware debugger.
- Open an MPLAB IDE project.
- Configure the MPLAB IDE project for the appropriate device and hardware debugger.
- Based on the version of MPLAB IDE you
are using, do one of the following:
- For MPLAB IDE 8, select .
- For MPLAB X IDE, select and click the Refresh Debug Tool Status
icon (
).
- Depending on the development tool used, the part number and Device Revision ID value appear in the Output window.
| Part Number | Device ID | Revision ID | |
|---|---|---|---|
| A0 | A1 | ||
| PIC16F18455 | 0x30D7 | 0x2000 | 0x2001 |
| PIC16LF18455 | 0x30D8 | 0x2000 | 0x2001 |
| PIC16F18456 | 0x30D9 | 0x2000 | 0x2001 |
| PIC16LF18456 | 0x30DA | 0x2000 | 0x2001 |
|
Note: Refer to the Device/Revision ID section in
the current “PIC16(L)F184XX
Memory Programming Specification”
(DS40001970) for detailed information on Device
Identification and Revision IDs for your specific
device.
| |||