Silicon Issue Summary
| Module | Feature | Item No. | Issue Summary | Affected Revisions | |
|---|---|---|---|---|---|
| A0 | A1 | ||||
| Analog-to-Digital Converter With Computation (ADC2) | ADC2 Burst Average mode | ADCC Burst Average Mode | ADC2 Burst Average mode while in "Non-Continuous Double Sample" mode may not operate as intended. | X | - |
| Double Sample Conversion | Double Sample Conversions | An unexpected acquisition time is added between the first and second conversions. | X | X | |
| I2C | Start and Stop Interrupt Functions | The I2C Start and/or Stop Flags May Be Set When I2C Is Enabled | A race condition can cause the Start and/or Stop flags to be set when I2C is enabled. | X | X |
| In-Circuit Serial Programming™ | Low-Voltage Programming | Low-Voltage Programming Not Possible | Low-Voltage programming is not possible when VDD is below BORV while BOR is enabled. | X | X |
| NVM | WRERR bit Operation | WRERR Bit Operation | NVMERR bit is set by device Reset after being cleared by software. | X | - |
| Program Flash Memory (PFM) | PFM Endurance | Endurance of PFM is Lower than Specified | The PFM endurance is lower than specified. | X | X |
| Back to Back Writes | PFM Back to Back Writes | Repetitive writes may cause write/erase failures. | X | - | |
| Capture/Compare/PWM (CCP) | PWM mode | Wrong Duty Cycle for CCP Module | Duty cycle values are incorrect. | X | - |
| Signal Measurement Timer (SMT) | Reset Bit | Reset Bit | Module stops working if RST is set while prescaler setting is not zero. | X | X |
| Universal Asynchronous Receiver Transmitter (UART) | Synchronous Mode Transmissions | Synchronous Mode Transmissions | Loss of second byte written in TXREG. | X | - |
| Transmit mode | Double Byte Transmit | Double byte transmit. | X | - | |
| Windowed Watchdog Timer | Window Operation | Window Operation in Doze Mode | Window feature of the WWDT does not operate correctly in DOZE mode. | X | - |
|
Note: Only those issues indicated in the last
column apply to the current silicon revision.
| |||||