6 Document Revision History
| Doc. Rev | Date | Comment |
|---|---|---|
| B | 12/2019 | Removed the section covering the mEDBG command line interface as it was obsolete. |
| A | 08/2017 |
Converted to Microchip format and replaced the Atmel document number 42726A. Added links to QTouch example application in QTouch Buttons. |
| 42762A | 10/2016 | Initial document release. |