1.1 Features
- ATtiny817 Microcontroller
- One Yellow User LED
- One Mechanical Button
- Two QTouch® Buttons
- mEDBG
- Auto-ID for board identification in Atmel Studio/MPLAB® X
- One green board status LED
- Programming and debugging
- Virtual COM Port (CDC)
- USB Powered
- ATtiny817 Power Sources:
- 5.0V from USB
- 3.3V regulator
- External voltage
- Arduino Shield Compatible Footprints