8 Error Messages
The MPLAB ICE 4 In-Circuit Emulator produces various error messages; some are specific, some are informational, and others can be resolved with general corrective actions. In general, read any instructions under your error message. If those fail to fix the problem or if there are no instructions, refer to the following sections.