18.3.4 Events

PORT can generate the following events:

Table 18-4. Event Generators in PORTx
Generator Name Description Event Type Generating Clock Domain Length of Event
Peripheral Event
PORTx EVGEN0SEL Pin input level Level Asynchronous Given by pin level
PORTx EVGEN1SEL Pin input level Level Asynchronous Given by pin level

All PORT pins can be configured as asynchronous Event System generators. Two event generators are available for each port. The output from PORT to the Event System is the value present on the corresponding pin if the digital input buffer is enabled. If a pin input buffer is disabled, the corresponding output to the Event System is zero.

PORT has no event inputs. Refer to the Event System (EVSYS) section for more details regarding event types and Event System configuration.